IESNA:LM-63-2002
[TEST]P1384180
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6B-730-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 219W 70CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (156) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30675.1
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
6506.1 6712.3 6788.7 6574.9 5803.6 5124.0 4757.4 4597.1 4673.4 4833.8 5116.3 5521.1 6124.3 6666.5 7109.4 7560.0 8102.1 8621.4 9224.7 
9789.8 9973.0 10186.8 10454.1 10942.8 11225.4 11080.3 10331.9 8537.4 3879.2 1901.4 1489.1 1282.9 939.3 580.4 351.3 106.9 7.6 0.0 
6506.1 6720.0 6781.0 6574.9 5857.1 5146.9 4749.8 4604.7 4650.5 4810.9 5093.4 5490.5 6109.1 6651.2 7078.9 7537.0 8071.6 8590.9 9224.7 
9736.3 9957.8 10118.1 10377.8 10851.2 11149.0 11026.8 10225.0 8430.5 3703.6 1977.8 1512.0 1313.4 931.6 603.3 366.5 114.5 7.6 0.0 
6506.1 6689.4 6765.8 6613.0 5971.6 5253.8 4833.8 4650.5 4673.4 4803.2 5024.7 5391.2 5887.6 6483.2 6941.4 7346.1 7842.5 8323.6 8850.5 
9369.8 9713.4 9766.8 9896.7 10171.6 10568.7 10622.1 9950.1 8590.9 4673.4 2283.3 1764.0 1565.4 1114.9 771.3 412.4 137.5 15.3 
0.0 
6506.1 6666.5 6773.4 6689.4 6223.6 5475.2 5009.4 4765.1 4696.3 4788.0 4940.7 5192.7 5566.9 6124.3 6666.5 7056.0 7498.9 8025.8 8522.1 
9010.9 9392.7 9721.0 9805.0 9973.0 10423.6 10897.0 10782.5 9446.1 6681.8 3001.1 2061.8 1718.2 1366.9 954.5 496.4 175.6 15.3 
0.0 
6506.1 6666.5 6781.0 6796.3 6536.7 5925.8 5353.1 5017.1 4833.8 4818.5 4902.5 5070.5 5314.9 5704.3 6238.9 6788.7 7262.1 7728.0 8209.0 
8705.4 9133.0 9423.2 9644.7 9843.2 10232.7 11049.7 11989.0 11454.5 9476.7 5796.0 3237.8 2084.7 977.4 649.1 358.9 129.8 22.9 
0.0 
6506.1 6628.3 6765.8 6849.8 6796.3 6483.2 5964.0 5521.1 5230.9 5062.9 5009.4 5085.8 5223.2 5444.7 5780.7 6246.5 6880.3 7491.2 7918.9 
8155.6 8445.8 8812.3 9224.7 9743.9 10461.8 11408.7 13004.6 15463.5 14929.0 11462.1 9568.3 8056.3 3589.1 1366.9 481.1 
175.6 38.2 0.0 
6506.1 6628.3 6773.4 6880.3 6964.3 6949.0 6781.0 6483.2 6162.5 5872.3 5681.4 5620.3 5650.9 5727.2 5895.2 6177.8 6582.5 7155.2 7697.4 
8216.7 8751.2 9407.9 10156.3 11003.9 11912.7 12951.2 14272.3 16089.7 18617.3 20526.4 19503.2 18205.0 14745.7 8667.2 
3925.1 1321.1 53.5 0.0 
6506.1 6628.3 6750.5 6865.0 6956.7 7040.7 7033.0 6941.4 6781.0 6582.5 6414.5 6322.9 6300.0 6330.5 6437.4 6681.8 7071.2 7590.5 8186.1 
8812.3 9560.7 10331.9 11126.1 12004.3 12813.7 13653.7 14638.8 15035.9 16685.4 20633.3 21542.0 21267.1 16479.2 9003.2 
4894.9 1191.3 61.1 0.0 
6506.1 6590.1 6697.0 6842.1 6964.3 7063.6 7170.5 7224.0 7269.8 7308.0 7346.1 7414.9 7491.2 7590.5 7804.3 8094.5 8537.4 9087.2 
9728.7 10446.5 11255.9 11996.7 12699.2 13409.4 14081.4 14615.9 14967.2 14333.4 14974.8 17151.2 19006.8 19854.4 16929.7 
8010.5 4054.9 847.6 68.7 0.0 
6506.1 6582.5 6681.8 6796.3 6903.2 7025.4 7162.9 7315.6 7460.7 7651.6 7918.9 8178.5 8476.3 8858.1 9362.1 10049.4 10835.9 
11836.3 12966.5 14111.9 15203.9 16196.6 16967.9 17571.2 18037.0 18388.2 17441.3 16578.4 16502.1 16700.6 17174.1 17082.4 
13913.4 8056.3 2634.5 351.3 76.4 0.0 
6506.1 6529.1 6597.8 6674.1 6765.8 6857.4 6987.2 7109.4 7246.9 7407.2 7613.4 7812.0 8010.5 8300.7 8651.9 9163.6 9743.9 10431.2 
11194.8 12019.6 12798.5 13424.6 14012.6 14516.6 14906.1 14921.4 14020.3 13890.5 13630.8 13814.1 13531.6 12905.4 8606.1 
4177.1 702.5 206.2 76.4 0.0 
6506.1 6529.1 6582.5 6636.0 6727.6 6788.7 6888.0 6972.0 7063.6 7193.4 7330.9 7437.8 7514.1 7628.7 7766.1 7941.8 8132.7 8254.9 
8430.5 8606.1 8850.5 9217.0 9614.1 10049.4 10461.8 10461.8 9889.0 9812.7 9659.9 9736.3 9308.7 8743.6 5742.5 2810.2 
526.9 160.4 68.7 0.0 
6506.1 6506.1 6521.4 6552.0 6597.8 6658.9 6712.3 6758.1 6796.3 6826.9 6826.9 6773.4 6574.9 6269.4 5765.4 5162.1 4421.4 3810.5 3474.5 
3474.5 3665.4 3955.6 4268.7 4520.7 4803.2 4795.6 4581.8 4497.8 4306.9 4138.9 3581.4 3176.7 2130.5 1168.4 389.5 152.7 68.7 0.0 
6506.1 6475.6 6429.8 6406.9 6361.1 6338.1 6284.7 6147.2 5902.9 5475.2 4887.2 4054.9 3214.9 2634.5 2306.2 2168.7 2100.0 2077.1 2077.1 
2077.1 2061.8 2000.7 1878.5 1725.8 1580.7 1450.9 1298.2 1145.4 1008.0 862.9 778.9 717.8 565.1 427.6 282.5 137.5 61.1 0.0 
6506.1 6422.1 6307.6 6200.7 6086.1 5895.2 5544.0 4986.5 4207.6 3436.3 2909.4 2626.9 2474.2 2367.3 2290.9 2260.3 2245.1 2222.2 2161.1 
2115.3 2046.5 1947.3 1832.7 1718.2 1596.0 1466.2 1336.4 1183.6 1053.8 916.4 824.7 763.6 595.6 412.4 274.9 137.5 53.5 0.0 
6506.1 6384.0 6216.0 6040.3 5742.5 5246.1 4482.5 3596.7 3100.3 2863.6 2741.4 2657.4 2573.4 2504.7 2443.6 2344.3 2298.5 2290.9 2260.3 
2176.4 2069.4 1954.9 1825.1 1695.3 1557.8 1458.5 1366.9 1237.1 1076.7 924.0 809.4 725.5 580.4 420.0 259.6 129.8 38.2 0.0 
6506.1 6345.8 6139.6 5826.5 5314.9 4436.7 3512.7 3054.5 2917.1 2840.7 2802.5 2756.7 2657.4 2497.1 2382.5 2336.7 2321.4 2313.8 2283.3 
2206.9 1954.9 1809.8 1718.2 1626.5 1542.5 1420.4 1290.5 1153.1 985.1 840.0 748.4 687.3 557.5 412.4 244.4 114.5 38.2 0.0 
6506.1 6300.0 6017.4 5597.4 4849.1 3726.5 3123.3 2955.3 2901.8 2878.9 2840.7 2733.8 2596.3 2489.4 2390.2 2313.8 2275.6 2252.7 2069.4 
1924.4 1832.7 1771.6 1702.9 1649.4 1573.1 1473.8 1359.3 1198.9 1046.2 901.1 801.8 740.7 588.0 435.3 274.9 122.2 30.5 0.0 
6506.1 6231.2 5918.1 5368.3 4375.6 3337.1 3008.7 2947.6 2947.6 2924.7 2802.5 2649.8 2550.5 2443.6 2336.7 2245.1 2191.6 1993.1 1893.8 
1848.0 1771.6 1680.0 1603.6 1580.7 1527.3 1443.3 1305.8 1145.4 1008.0 885.8 801.8 748.4 580.4 427.6 274.9 175.6 30.5 0.0 
6506.1 6208.3 5857.1 5208.0 4077.8 3214.9 3001.1 3001.1 3024.0 2970.5 2787.3 2634.5 2520.0 2405.4 2290.9 2176.4 2008.4 1817.4 1794.5 
1756.4 1649.4 1557.8 1489.1 1420.4 1328.7 1206.5 1099.6 1000.4 901.1 794.2 717.8 664.4 519.3 397.1 366.5 213.8 30.5 0.0 
6506.1 6216.0 5857.1 5139.2 3925.1 3161.4 3008.7 3024.0 3085.1 3024.0 2833.1 2665.1 2527.6 2413.1 2290.9 2161.1 1893.8 1741.1 1756.4 
1756.4 1603.6 1466.2 1366.9 1260.0 1153.1 1061.4 985.1 901.1 824.7 740.7 679.6 664.4 504.0 381.8 412.4 145.1 30.5 0.0 
6506.1 6231.2 5826.5 5078.2 3917.4 3146.2 3016.3 3046.9 3092.7 3039.3 2833.1 2657.4 2535.3 2420.7 2298.5 2161.1 1886.2 1733.4 1764.0 
1786.9 1611.3 1443.3 1344.0 1237.1 1137.8 1046.2 962.2 885.8 809.4 710.2 641.5 603.3 465.8 374.2 412.4 137.5 30.5 0.0 
